Specifications
| Part Number | 8104-AO-IP |
| Analog Output Count & Type | 8 point single-ended 4-20 mA; Non-incendive field circuits |
| Resolution & Speed | 12 bit; 25mS; 0.75S HART |
| Current Consumption | 150mA System Pwr; 300mA Field Pwr |
| Fault Detection | Open and short circuit detection |
