Specifications
| Part Number | 8105-TI-TC |
| Analog Input Count & Type | 4 point Thermocouple or 0~120mV; Thermocouple Cold Junction Compensation |
| Resolution & Speed | 15 bit plus sign; 420mS Max |
| Current Consumption | 200mA Max |
| Special Capabilities | Thermocouple Types: B, E, J, K, N, R, S, T, W3, W5 Russian K, L |
