Specifications
| Part Number | 8109-DI-DC |
| Input Count, Type & Speed | 8 Point; Sink; 2~512mS; Isolated |
| Supply Voltage and On/Off Voltage | 24VDC field devices- User definable input threshold |
| Current Consumption | 35 mA typ., 55 mA max. |
| Special Capabilities | Pulse counting option |
