Specifications
| Part Number | 8122-DI-DC |
| Input Count, Type & Speed | 16 Point isolated sink; 2~512mS selectable |
| Supply Voltage and On/Off Voltage | 18-30VDC; On >1.2mA Off<0.3mA |
| Current Consumption | System 50mA; Field 190mA |
| Special Capabilities | SOE (Sequence of Events); Pulse counting option |
