Specifications
| Part Number | 8127-DI-SE |
| Input Count, Type & Speed | 32 point source; 2~512mS Selectable |
| Supply Voltage and On/Off Voltage | 18-30VDC; On >2.1mA Off<1.2mA |
| Current Consumption | System 50mA; Field 190mA |
| Fault Detection | Line fault detection on all inputs (switch inputs need resistors) |
| Special Capabilities | SOE 1/4 ms resolution (Sequence of Events) |
