Specifications
| Part Number | 8129-IO-DC |
| Mixed I/O Count, Type, Speed | 8 point source; 5mS Inputs; 1mS Outputs |
| Input Ratings / Output Ratings | 18-30VDC; On >0.9mA Off<0.9mA |
| Current Consumption | System 70mA; Field 50mA |
| Fault Detection |
Specifications
| Part Number | 8129-IO-DC |
| Mixed I/O Count, Type, Speed | 8 point source; 5mS Inputs; 1mS Outputs |
| Input Ratings / Output Ratings | 18-30VDC; On >0.9mA Off<0.9mA |
| Current Consumption | System 70mA; Field 50mA |
| Fault Detection |
