PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

PAC8000 16-channel Digital Output, 12-42VDC, module powered

PAC8000 16-channel Digital Output, 12-42VDC, module powered

Specifications

Part Number8142-DO-DC
Output Count, Type & Speed16 point source; 3mS
Output Rating12~42VDC; 0.5ADC/pt 6ADC/module
Current ConsumptionSystem 125mA
Special CapabilitiesDiscrete or pulsed outputs