PAC8000 8-channel Intrinsically Safe Analog Input, 4-20mA with Hart
Specifications
| Part Number | 8201-HI-IS |
| Analog Input Count & Type | 8 point 4-20mA intrinsically safe |
| Resolution & Speed | 16 bits; 33mS; 0.75S HART |
| Current Consumption | System 600mA |
| Special Capabilities | Built In Power Supply |
| HART Capabilities | HART pass-through & HART variable and status reporting |
