Specifications
| Part Number | 8206-TI-IS |
| Analog Input Count & Type | 8 point RTD( 2-, 3- and 4-wire) & Ohms |
| Resolution & Speed | 16 bit; 600mS |
| Current Consumption | System 120mA |
| Fault Detection | Channels are o/c failure independent |
Specifications
| Part Number | 8206-TI-IS |
| Analog Input Count & Type | 8 point RTD( 2-, 3- and 4-wire) & Ohms |
| Resolution & Speed | 16 bit; 600mS |
| Current Consumption | System 120mA |
| Fault Detection | Channels are o/c failure independent |
