PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

PAC8000 4-channel Intrinsically Safe Digital Output, solenoid driver IIC gas groups

PAC8000 4-channel Intrinsically Safe Digital Output, solenoid driver IIC gas groups

Specifications

Part Number8215-DO-IS
Output Count, Type & Speed4 point sink intrisically safe; 10mS
Output Rating25VDC Max; 110mA
Current ConsumptionSystem 560mA
Fault DetectionLine-fault detection