Specifications
| Part Number | 8220-DI-IS |
| Input Count, Type & Speed | 16 point single-ended intrinsically safe; 50~512mS Selectable |
| Supply Voltage and On/Off Voltage | 7-9VDC; On >2.1mA Off< 1.2mA |
| Current Consumption | System 350mA |
| Fault Detection | Open and short-circuit field wiring detection |
