bCOM6-L1800 Intel 6th Gen Core Rugged COM Express Module Intel Celeron G3900E 2.4GHz 8GB
Specifications
| Part Number | bC6L18MED0ZHA |
| COMe Family | bCOM6-L1800 Intel 6th Gen Core |
| CPU | Intel Celeron G3900E 2.4GHz |
| CPU Power | 35W |
| Cores/Frequency | 2 |
| Memory | 8GB |
| Storage | none |
| Non-Volatile RAM | |
| Ethernet | 1x 10/100/1000BASE-T |
| USB | 4x USB 3.0, 8x USB 2.0 |
| Operating System | Support for Win-7, Win-10, Linux, VxWorks |
| Operating Temperature | 0C to +85C |
