bCOM6-L2000 Intel 7th Gen Core Rugged COM Express Module Intel i5-7442EQ 2.1GHz 16GB
Specifications
| Part Number | bC6L20YFD0ZHF |
| COMe Family | bCOM6-L2000 Intel 7th Gen Core |
| CPU | Intel i5-7442EQ 2.1GHz |
| CPU Power | 25W |
| Cores/Frequency | 4 |
| Memory | 16GB |
| Storage | none |
| Non-Volatile RAM | |
| Ethernet | 1x 10/100/1000BASE-T |
| USB | 4x USB 3.0, 8x USB 2.0 |
| Operating System | Support for Win-10, Linux, VxWorks |
| Operating Temperature | -40C to +85C |
