PACSystems™ RSTi-EP 1 Safe Feed-Input, 24 VDC
Specifications
| Part Number | EP-1901 |
| Input Count, Type & Speed | 1 point Safe Feed-Input; Turn On <2S; Turn Off < 20mS |
| Supply Voltage and On/Off Voltage | 24VDC; max. 10 A (only to support the inputs dedicated inputs) |
| Current Consumption Isys & Iin | 8mA 20.4-28.8VDC; 45mA |
| Safety Level | SIL3 (IEC 61508), SIL CL3 (IEC 62061), PLe and Cat. 4 (DIN EN ISO 13849-1), regarding the entire safety chain |
| System Redundancy | PNSR |
