PACSystems™ RSTi-EP Digital Output, 8 Points, Positive Logic, 24VDC, 0.5A, 2 Wire
Specifications
| Part Number | EP-2218 |
| Output Count, Type & Speed | 8 point positive logic; 1kHz resistive load switching |
| Output Rating | 0.5A 24VDC; 4A per module |
| Current Consumption Isys & Iin | 8mA; 35mA + loads, 20.4-28.8VDC |
| System Redundancy | PNSR |
| System Redundancy | PNSR |
