Specifications
| Part Number | EP-2634 |
| Output Count, Type & Speed | 4 point Positive/Hegatrive Logic; 1kHz resistive load switching |
| Output Rating | 2A 24VDC; 8A per module |
| Current Consumption Isys & Iin | 8mA; 20mA + loads, 20.4-28.8VDC |
| System Redundancy | PNSR |
| System Redundancy | PNSR |
