PACSystems™ RSTi-EP Digital Relay Output, 4 Points, Positive Logic, 24 - 220 VDC/VAC, 6A, 2 Wire
Specifications
| Part Number | EP-2714 |
| Output Count, Type & Speed | 4 point positive logic; 20mS |
| Output Rating | 6A 24-220VDC/VAC; 24A per module |
| Current Consumption Isys & Iin | 8mA; 20mA + loads, 20.4-28.8VDC |
| System Redundancy | PNSR |
| System Redundancy | PNSR |
