Specifications
| Part Number | EP-3124 |
| Analog Input Count & Type | 4 point; Voltage/Current |
| Resolution & Speed | 12 bit; 1mS |
| Current Consumption Isys & Iin | 8mA 20.4-28.8VDC; 25mA + sensor supply 24VDC |
| System Redundancy | PNSR |
| Additional Capabilities | Voltage (0 to 5 V, ±5 V, 0 to 10 V, ±10 V, 1 to 5 V, 2 to 10 V) Current (0 to 20 mA, 4 to 20 mA) |
