PACSystems™ RSTi-EP Analog Input, 8 channel Current 16 Bits with Diagnostics 2, 3, or 4 Wire - Requires EP-8360
Specifications
| Part Number | EP-3468 |
| Analog Input Count & Type | 8 point; 4-20mA or 0-20mA with Diagnostics |
| Resolution & Speed | 16 bit; 1mS |
| Current Consumption Isys & Iin | 8mA 20.4-28.8VDC; 20mA + sensor supply 24VDC |
| System Redundancy | PNSR |
| System Redundancy | PNSR |
