Specifications
| Part Number | EP-3704 |
| Analog Input Count & Type | 4 point; RTD (2, 3 or4 wire) with Diagnostics |
| Resolution & Speed | 16 bits; 36 to 240 mS adjustable |
| Current Consumption Isys & Iin | 8mA 20.4-28.8VDC; 20mA 24VDC |
| System Redundancy | PNSR |
| Additional Capabilities | Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni 200, Ni500, Ni1000, Cu10, and resistorswith 40 Ω, 80 Ω, 150 Ω, 300 Ω, 500 Ω, 1 kΩ, 2 kΩ, 4 kΩ |
