PACSystems™ RSTi-EP Analog Input, 4 channel TC 16 Bits with Diagnostics 2, 3, or 4 Wire
Specifications
| Part Number | EP-3804 |
| Analog Input Count & Type | 4 point; Thermocouple with Diagnostics |
| Resolution & Speed | 16 bit; 36 to 240 mS adjustable |
| Current Consumption Isys & Iin | 8mA 20.4-28.8VDC; 20mA 24VDC |
| System Redundancy | PNSR |
| Additional Capabilities | Thermocouple Types J, K, T, B, N, E, R, S, L, U, C, mV |
