Specifications
| Part Number | EP-4164 |
| Analog Output Count & Type | 4 point; Voltage/Current |
| Resolution & Speed | 16 bit; 1mS |
| Current Consumption Isys & Iin | 8mA 20.4-28.8VDC; 85mA 24VDC |
| System Redundancy | PNSR |
| Additional Capabilities | Voltage (0 – 5 V, ±5 V, 0 – 10 V, ±10 V, 1 – 5 V, 2 – 10 V); Current (0 – 20 mA, 4 – 20 mA) |
