PACSystems™ RSTi-EP 2 Channel Frequency Measurement, 100 kHz
Specifications
| Part Number | EP-5212 |
| Specialty Module | 2 point; Frequency measurement 100kHz |
| Input-Output | 5~11V pulse rising edge; No Output |
| Current Consumption Isys & Iin | 8mA 20.4-28.8VDC; 35mA 24VDC |
| System Redundancy | PNSR |
| System Redundancy | PNSR |
