PACSystems™ RSTi-EP 1 Channel Serial Communications, 232, 422, 485
Specifications
| Part Number | EP-5261 |
| Specialty Module | 1 channel; Serial Port RS232, RS422, RS485 |
| Protocol & BAUD | ASCII; 300 – 115200 BAUD |
| Current Consumption Isys & Iin | 8mA 20.4-28.8VDC; 36mA + Load 24VDC |
| System Redundancy | PNSR |
| System Redundancy | PNSR |
