PACSystems™ RSTi-EP 2 channel PWM Output, Positive Logic, 24VDC, 0.5A
Specifications
| Part Number | EP-5422 |
| Specialty Module | 2 point; PWM Output; 6-40kHz |
| Input-Output | No Input; 0.5A 24VDC, 1A per common |
| Current Consumption Isys & Iin | 8mA 20.4-28.8VDC; 40 mA + Load 24VDC |
| System Redundancy | PNSR |
| System Redundancy | PNSR |
