Specifications
| Part Number | EP-5442 |
| Specialty Module | 2 channel; PWM Positive logic Output; 6Hz-40Khz |
| Input-Output | No Input; 2A 24VDC, 4A per module |
| Current Consumption Isys & Iin | 8mA 20.4-28.8VDC; 40 mA + Load 24VDC |
| System Redundancy | PNSR |
| System Redundancy | PNSR |
