PACSystems™ RSTi-EP Power Module, RSTi-EP 1 Channel 24VDC Output Flow 10A
Specifications
| Part Number | EP-7641 |
| Power Module-Field Input | 1 Channel; 24VDC Output Flow 10A |
| Indicators | LED Stauts |
| Current Consumption Isys & Iin | 10mA, 20.4-28.8V |
| Network Interfaces | PROFINET PROFIBUS DP Modbus/TCP EtherCAT |
| System Redundancy | PNSR |
