PACSystems™ RSTi-EP CPE100 Standalone Controller

Compact, high performance controller

Specifications

Part NumberEPSCPE100
Storage1MB
I/O2k Bits Discrete I/O, 32k Words for Analog I/O
Redundancy SupportMedia Redundancy Protocol (MRP)
Ethernet CommunicationsSRTP Client/Server (Max 8 Connections), Modbus TCP/IP (Max 8 Connections), OPC-UA Server (Max 8 Clients), EDG (Max 16 Exchanges), PROFINET (Max 8 IO Devices)
USB1x USB-A 2.0
Memory CardMicro SD
Ethernet Port1x 10/100, 1x 3-port switch 10/100
Other Interface1x RS-232