Specifications
| Part Number | EPXCPE210 |
| Form Factor | Integrated Backplane |
| User Memory | 1MB of NvRAM |
| System I/O | 2048 Bits Discrete I/O, 32128 Words for Analog I/O |
| Local I/O Modules | 32 |
| Redundancy Support | MRP Master / Client |
| Ethernet Ports | One 100/1000 Mbps port and one 2-Port Switch 100/1000 Mbps |
| Ethernet Protocols | SRTP Client/Server, Modbus TCP, OPC UA Secure, EGD, PROFINET, HART passthrough |
| Serial Port / Protocols | One RS232 / ASCII Serial, Modbus RTU-Slave |
| USB Interface | Two USB A2.0 |
| Memory Card | One Micro SD |
| Environmental | -40°C to 70°C |
| Power | 24VDC +/-25% |
| Agency Approvals | UL, cUL, UKCA, FCC, RoHS, FCC, Reach, UL HaxLoc C1D2, ATEX Zone 2 |
| Marine Approvals | ABS, BV, DNV GL |
