PACSystems™ RSTi-EP Modbus TCP Network Adapter, 2 Cu RJ45 Ports, 2048 bytes (Input + Output)
Specifications
| Part Number | EPXMBE001 |
| Network Adapter / Use | Modbus |
| Number of Modules | up to 64 active |
| Connection | 2x RJ-45 |
| Connection | 2x RJ-45 |
Specifications
| Part Number | EPXMBE001 |
| Network Adapter / Use | Modbus |
| Number of Modules | up to 64 active |
| Connection | 2x RJ-45 |
| Connection | 2x RJ-45 |
