PACSystems™ RSTi-EP Modbus TCP single/dual Network Adapter

a variant of EPXMBE001 network adaptor which supports Modbus Dual LAN mode of operation. This allows both Ethernet ports to communicate with two separate networks. The Modbus Dual LAN mode is suitable to communicate with two synchronized control units simultaneously on two different LAN networks. Thereby both the control units have the complete read and write access.

Specifications

Part NumberEPXMBE101
Network Adapter / UseModbus
Number of Modulesup to 64 active
Connection2x RJ-45
Connection2x RJ-45