PACSystems™ RSTi-EP PROFINET Network Adapter
Specifications
| Part Number | EPXPNS001 |
| Network Adapter / Use | Modbus |
| Number of Modules | up to 64 active |
| Connection | 2x RJ-45 |
| Connection | 2x RJ-45 |
Specifications
| Part Number | EPXPNS001 |
| Network Adapter / Use | Modbus |
| Number of Modules | up to 64 active |
| Connection | 2x RJ-45 |
| Connection | 2x RJ-45 |
