Industrial 18 port managed switch
Specifications
| Part Number | IC086SLM162 |
| Managed | Yes |
| 10/100Base-T(X) Ports in RJ45 Auto MDI/MDIX | 16 |
| Gigabit Combo Port with 10/100/1000Base-T(X) and 100/1000Base-X SFP ports | 2 |
| Ethernet Standard | IEEE 802.3: 10Base-TIEEE 802.3u: 100Base-TX and 100Base-FXIEEE 802.3z 1000Base-XIEEE 802.3x: flow controlIEEE 802.3ad: LACPIEEE 802.1D: STPIEEE 802.1p: COSIEEE 802.1Q: VLAN taggingIEEE 802.1W: RSTPIEEE 802.1s: MSTPIEEE 802.1X: AuthenticationIEEE 802.1AB: LLDP |
| Ethernet Standard | IEEE 802.3: 10Base-TIEEE 802.3u: 100Base-TX and 100Base-FXIEEE 802.3z 1000Base-XIEEE 802.3x: flow controlIEEE 802.3ad: LACPIEEE 802.1D: STPIEEE 802.1p: COSIEEE 802.1Q: VLAN taggingIEEE 802.1W: RSTPIEEE 802.1s: MSTPIEEE 802.1X: AuthenticationIEEE 802.1AB: LLDP |
