Specifications
| Part Number | IC200CPU001 |
| Dimensions (W x H in mm) | 66.8 x 128 |
| I/O Discrete Points | 2048 In, 2048 Out |
| Discrete Internal Bits | 1024 points |
| Discrete Temporary Bits | 256 points |
| Global Discrete Bits | 1280 points |
| Configurable Memory (Program, Registers, I/O Analog Words) | 34K bytes maximum |
| Boolean Execution Speed | 1.8ms/K (typical) |
| Floating Point | Yes |
| Override | Yes |
| Built-in Ports | RS-232, RS-485 |
| Built-in communications | SNP Slave, RTU Slave, Serial I/O |
| Type of Memory Storage | System flash, battery-backed RAM |
| Battery-Backed Real-time Clock | Yes |
| Realtime Clock Accuracy (for timer functions) | 100ppm (0.01%) or +/- 9sec/day |
| Time of Day Clock Accuracy | 100ppm at full temperature range |
