VersaMax CPUE05 with Ethernet Interfaces
Specifications
| Part Number | IC200CPUE05 |
| Dimensions (W x H x D in mm) | 126 x 128 x 69.1 |
| Program Storage | System flash, battery-backed RAM |
| Power Requirements | 5V uses 220mA, 3.3V uses 570mA |
| Floating Point | yes |
| Boolean Execution Speed | 0.8 ms/K (typical) |
| Realtime Clock Accuracy (for timer functions) | 100ppm (0.01%) or +/- 9sec/day |
| Time of Day Clock Accuracy | 100ppm at full temperature range |
| Embedded Communications | RS-232, RS-485, Ethernet |
| Configurable Memory | 64K bytes maximum |
| Ethernet Data Rate | 10Mbps (half- or full-duplex) |
| Ethernet Port | RJ-45, UTP |
| Number of SRTP Server Connections | 8 |
| Number of Ethernet Global Data (EGD) Configuration-Based Exchanges | 32 |
| EGD Exchange Limits | 100 data ranges per exchange, 1400 bytes of data per exchange |
| EGD Time Synchronization | NTP |
| EGD Time Synchronization | yes |
| Load EGD configuration from PLC to programmer | yes |
| Remote Station Manager over UDP | yes |
| Local Station Manager (RS-232) | via CPU Port 1 |
