VersaMax Micro Expansion 8 Output Expansion (8) 24VDC Outputs with ESCP, 24VDC Power Supply (includes IC200CBL501)
Specifications
| Part Number | IC200UEO008 |
| Output Count, Type & Speed | |
| Output Rating | |
| Current Consumption |
Specifications
| Part Number | IC200UEO008 |
| Output Count, Type & Speed | |
| Output Rating | |
| Current Consumption |
