VersaPoint Direct Motor Starter
Specifications
| Part Number | IC220STR001 |
| Output Count, Type & Speed | 1 Motor; 3 phase; 20A MAX |
| Supply Voltage and On/Off Voltage | 400VAC Nominal 187-440VAC; 50/60Hz; 1.5KW @ 400VAC |
| Current Consumption | 45mA @7.5VDC; 50mA @24VDC |
