PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

VersaPoint Reversing Motor Starter

The VersaPoint Distributed I/O system provides compact flexibility and allows users to install just the right amount of. I/O needed for each application.

Specifications

Part NumberIC220STR003
Output Count, Type & Speed1 Motor; 3 phase; 20A MAX; Reversing
Supply Voltage and On/Off Voltage400VAC Nominal 187-440VAC; 50/60Hz; 1.5KW @ 400VAC
Current Consumption45mA @7.5VDC; 50mA @24VDC