PACSystems™ RX3i Analog Input module, current, 4 channel
Specifications
| Part Number | IC694ALG221 |
| Analog Input Count & Type | 4 Channel; 4-20mA, 0-20mA |
| Resolution & Speed | 12 bit; 2mS |
| Current Consumption | 25mA @5VDC; 100mA @24VDC Isolated |
| Agency | UL, UL HAZLOC |
| Approvals | Zone 2 CE, ATEX C1D2 ABS, BV, DNV, GL, KRS, LR |
| Mounting Format | On Panel/DIN Rail |
