PACSystems™ RX3i Analog Input module, voltage, 16 channel, high density
Specifications
| Part Number | IC694ALG222 |
| Analog Input Count & Type | 16 Channel; -10V to +10V, 0 to 10V |
| Resolution & Speed | 12 Bit; 13mS |
| Current Consumption | 112mA @5VDC; 110mA User Supplied 24VDC |
| Agency | UL, UL HAZLOC |
| Approvals | Zone 2 CE, ATEX C1D2 ABS, BV, DNV, GL, KRS, LR |
| Mounting Format | On Panel/DIN Rail |
