PACSystems™ RX3i Analog Output module, current, 2 channel

RX3i IO is designed for mission critical discrete and process applications. The rack-based IO offers advanced diagnostics and outstanding flexibility, with a wide range of standard and advanced IO.

Specifications

Part NumberIC694ALG391
Analog Output Count & Type2 Channel; 4-20 mA, 0-20 mA (or with slightly less accuracy, 1-5 V and 0-5 V)
Resolution & Speed12 Bit; 5mS
Current Consumption30 mA @ 5 VDC; 215 mA 24 VDC Isolated
AgencyUL, UL HAZLOC, CE EMC & LV Directives
ApprovalsZone 2 CE, ATEX C1D2 ABS, BV, DNV, GL, KRS, LR
Mounting FormatRX3i Rack