Specifications
| Part Number | IC694ALG392 |
| Analog Output Count & Type | 8 Channel; 0 V to +10 V, -10 V to +10 V, 0-20 mA, 4-20 mA |
| Resolution & Speed | 16 Bit; 8mS |
| Current Consumption | 110 mA @ 5 VDC; 315 mA -User Supplied 24 VDC |
| Agency | UL, UL HAZLOC |
| Approvals | Zone 2 CE, ATEX C1D2 ABS, BV, DNV, GL, KRS, LR |
| Mounting Format | On Panel/DIN Rail |
