PACSystems™ RX3i Analog Combination module, current/voltage, 4 inputs 2 outputs
Specifications
| Part Number | IC694ALG442 |
| Analog Combination Count & Type | 4 Input & 2 Output; 0 V to +10 V, -10 V to +10 V, 0-20 mA, 4-20 mA per Channel |
| Resolution & Speed | 12 Bit; 2mS |
| Current Consumption | 95 mA @ 5 VDC; 150 mA external 24 VDC Isolated |
| Agency | UL, UL HAZLOC |
| Approvals | Zone 2 CE, ATEX C1D2 ABS, BV, DNV, GL, KRS, LR |
| Mounting Format | On Panel/DIN Rail |
