PACSystems™ RX3i AC Voltage Input module, 240V, 8 point
Specifications
| Part Number | IC694MDL231 |
| Input Count, Type & Speed | 8 Point, Positive Logic; Isolated; 30mS On/45mS Off |
| Supply Voltage and On/Off Voltage | 240VAC; Range 200~264VAC; On >148 |
| Current Consumption | 60mA @ 5VDC |
| Approvals & Standards Ordinary Locations | UL 508, equivalent to CSA C22.2 No 142M1987 standard |
| Approvals & Standards Hazardous Locations | Class I, Div. 2, Groups A, B, C, D |
| Mounting Format | On Panel/DIN Rail |
