PACSystems™ RX3i AC Voltage Input module, 120V, 16 point
Specifications
| Part Number | IC694MDL250 |
| Input Count, Type & Speed | 16 Point, Positive Logic; Isolated; 30mS On/45mS Off |
| Supply Voltage and On/Off Voltage | 120VAC; Range 100~132VAC; On >74 |
| Current Consumption | 60mA @ 5VDC |
| Approvals & Standards Ordinary Locations | UL 508, equivalent to CSA C22.2 No 142M1987 standard |
| Approvals & Standards Hazardous Locations | Class I, Div. 2, Groups A, B, C, D |
| Mounting Format | On Panel/DIN Rail |
