Specifications
| Part Number | IC694MDL646 |
| Input Count, Type & Speed | 16 Point; Pos/Neg Logic; 1mS On/1mS Off |
| Supply Voltage and On/Off Voltage | 24VDC; Range 20~30V; On >11.5 |
| Backplane Current Consumption | 80mA @ 5VDC & 125mA @24VDC |
| Approvals & Standards Ordinary Locations | UL 508, equivalent to CSA C22.2 No 142M1987 standard |
| Approvals & Standards Hazardous Locations | Class I, Div. 2, Groups A, B, C, D |
| Mounting Format | On Panel/DIN Rail |
