Specifications
| Part Number | IC694MDL658 |
| Input Count, Type & Speed | 32 Point; Pos/Neg Logic; 2mS On/2mS Off |
| Supply Voltage and On/Off Voltage | 48VDC; Range 40~60V; On >34 |
| Backplane Current Consumption | 195mA @ 5VDC |
| Approvals & Standards Ordinary Locations | UL 508, equivalent to CSA C22.2 No 142M1987 standard |
| Approvals & Standards Hazardous Locations | Class I, Div. 2, Groups A, B, C, D |
| Mounting Format | On Panel/DIN Rail |
