PACSystems™ RX3i DC Voltage Input module, 24V, 32 point, with selectable response time
Specifications
| Part Number | IC694MDL660 |
| Input Count, Type & Speed | 32 Point; Pos/Neg Logic; 0.5 to 100mS selectable On/Off |
| Supply Voltage and On/Off Voltage | 24VDC; Range 20~30V; On >11.5 |
| Backplane Current Consumption | 300mA @ 5VDC |
| Approvals & Standards Ordinary Locations | UL 508, equivalent to CSA C22.2 No 142M1987 standard |
| Approvals & Standards Hazardous Locations | Class I, Div. 2, Groups A, B, C, D |
| Mounting Format | On Panel/DIN Rail |
