PACSystems™ RX3i DC Voltage Output module, 12/24V, 1A, 16 point, positive logic
Specifications
| Part Number | IC694MDL742 |
| Output Count, Type & Speed | UL, UL HAZLOC |
| Output Rating | Zone 2 CE, ATEX C1D2 ABS, BV, DNV, GL, KRS, LR |
| Current Consumption | 34 x 145 x 140 mm |
| Isolation | Galvonic Isolation |
| Media Connector | 2x RJ45 + 2x SFP |
| Mounting Format | On Panel/DIN Rail |
