PACSystems™ RX3i Serial Expansion Backplane 30W Power Supply 24 Vdc Input
Specifications
| Part Number | IC694PWR331 |
| Compatibility | PACSystems RX3i Serial Expansion Backplane (IC694 Series), occupies 1 Slot |
| Input Voltage | 24 Vdc Nominal<br>18 Vdc minimum to start<br>Operates 12Vdc to 30 Vdc |
| Load Capacity | 30 W Total, All Loads |
| Isolation (input to backplane) | 1500 Vac for 1 minute |
| Wiring | 14 AWG to 22 AWG, 2 wire per terminal |
| LED Indications | Power, OK, Run |
| Load Sharing & Redundancy | NO |
| Environmental | Operate: 0 to 60°C: [inlet] (32 to 140°F)<br>Storage: -40 to +85°C (-40 to 185°F)<br>5 to 95% humidity, non-condensing |
| Agency Approvals*<br>* Approvals may be version specific. | UL, CE, ATEX, CCC, Marine(ABS, BV, DNVGL) |
| Options*<br>* Selected by Part# Suffix | Conformal Coated: IC694PWR331CA |
